
250857
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
250857
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Package contents | Stroking Cylinder (DWNG |
| Product Height | 1.75 in |
| Product Length/Depth | 6.5 in |
| Product Type | Piston Pump Accessory |
| Product Volume | 19.895 in³ |
| Product Weight | 2.31 lb |
| Product Width | 1.749 in |
| Sub-brand | None |
| Trade Name | None |