
Series 25 983 CN Steering Unit
252-1004-004
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 25 hydraulic steering units
252-1004-004
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AA | None |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | 00 | None |
| Design code | D | 5 |
| Displacement | 69 | 983 cm3/r [60.0 in3/r] |
| Flow amplification | 0 | NONE |
| Fluid type | A | REFERENCE Danfoss TECHNICAL BULLETIN 3-401 |
| Identification | 0 | DANFOSS NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet pressure rating | 6 | 241 bar [3500 lbf/in2]-DUCTILE HOUSING HIGH Pressure |
| Input torque | 3 | Standard |
| Load circuit | A | NON REACTION |
| Mounting threads | A | NONE ON PORT FACE 4X .375-16 UNC-2B ON MOUNTING FACE |
| Neutral circuit | C | Closed center |
| Nominal flow rating | 7 | 95 LPM [25.00 GPM] |
| P,t,l, and r port size | E | 4X 1.0625-12 UN-2B SAE O-RING PORT |
| Paint and packaging | 1 | Black paint |
| Product height in | 5.450 | |
| Product height mm | 138.430 | |
| Product length in | 8.990 | |
| Product length mm | 228.346 | |
| Product Series | ABW | Series 25 |
| Product width in | 5.280 | |
| Product width mm | 134.112 | |
| Return pressure rating | A | 10 bar [145 lbf/in2] MAXIMUM |
| Special application options | 0 | None |
| Special application options | AA | NONE |
| Valve options | 00 | NONE |