Danfoss
253-3107-004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
253-3107-004
Product specifications
Characteristic | Value |
|---|---|
| Additional Ports | .4375-20 UNF-2B Load Sensing SAE O-Ring Port On Side With .4375-20 UNF-2B Pilot Pressure SAE O-Ring Port On Side.Pilot Pressure Port Plugged |
| Application | Loaders, Scrapers, Skidders, Ag Tractors, Large Front End Loaders, Graders, Mining Trucks, Articulated Dump Haulers, Transporters |
| Brand | Danfoss |
| Design code | 4 |
| Feature | Flow Rate 95-189 L/min (25-50 gal/min)Maximum pressure 240 bar (3,500 psi)Articulated and fixed-frame vehicle applications |
| Flow Amplification | 1.60;1.00 |
| Flow rate | 189 LPM |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 |
| Housing material | Ductile Iron |
| Identification | Danfoss Product Number On Nameplate |
| Inlet or Load Sense Relief Valve Setting | 0 bar |
| Inlet Pressure Rating | 241 bar |
| Input Torque | Standard |
| Integral Valves | Yes |
| Main Displacement | 1560 cm³/rev |
| Maximum Back Pressure | 21 bar |
| Maximum Flow Rate | 189 l/min |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa |
| Model Code | ABWE6A741FD21007HEAGA3A1AA10D |
| Neutral Circuit | Load Sensing-Dynamic Signal |
| Paint | Black |
| Ports | 4X 1.0625-12 UN-2B SAE O-RING PORT |
| Product Height | 5.45 in |
| Product Length/Depth | 10.04 in |
| Product Type | Steering Control Units |
| Product Volume | 288.911 in³ |
| Product Width | 5.28 in |
| Recommended Filtration Level | ISO 18/13 Cleanliness |
| Return Pressure Rating | 10 bar |
| Special features | None |
| Sub-brand | None |
| Trade Name | Series 25 |
| Unit type | None |
| Valve Options | Cylinder Relief Valve, Anti-Cavitation Valve |
| Working pressure - max | 241 bar |
| Working temperature - max | 93 °C |