Danfoss
253-3112-004
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
253-3112-004
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional Ports | M12X1.5-6H Load Sensing Metric O-Ring Port On Side With M12 X 1.5 -6H Pilot Pressure Metric O-Ring Port On Side .Pilot Pressure Port Plugged | |
| Application | Loaders, Scrapers, Skidders, Ag Tractors, Large Front End Loaders, Graders, Mining Trucks, Articulated Dump Haulers, Transporters | |
| Brand | Danfoss | |
| Design code | 4 | |
| Feature | Flow Rate 95-189 L/min (25-50 gal/min)Maximum pressure 240 bar (3,500 psi)Articulated and fixed-frame vehicle applications | |
| Flow Amplification | 1.60;1.00 | |
| Flow rate | 151 LPM | |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 | |
| Housing material | Ductile Iron | |
| Identification | Danfoss Product Number On Nameplate | |
| Inlet or Load Sense Relief Valve Setting | 0 bar | |
| Inlet Pressure Rating | 241 bar | |
| Input Torque | Standard | |
| Integral Valves | Yes | |
| Load Circuit | Non Reaction | |
| Main Displacement | 983 cm³/rev | |
| Maximum Back Pressure | 21 bar | |
| Maximum Flow Rate | 189 l/min | |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa | |
| Model Code | ABW86A691HD210095NBDN3A1AA1PD | |
| Neutral Circuit | Load Sensing-Dynamic Signal | |
| Paint | Black | |
| Ports | 4X M27 X 2.0-6H Metric O-Ring Port | |
| Product Height | 5.45 in | |
| Product Length/Depth | 8.99 in | |
| Product Type | Steering Control Units | |
| Product Volume | 258.696 in³ | |
| Product Width | 5.28 in | |
| Recommended Filtration Level | ISO 18/13 Cleanliness | |
| Return Pressure Rating | 10 bar | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | Series 25 | |
| Unit type | None | |
| Valve Options | Cylinder Relief Valve, Anti-Cavitation Valve | |
| Working pressure - max | 241 bar | |
| Working temperature - max | 93 °C |