Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
25300-659
ORING
25300-659
Where to buy
Export PDF
Tools
Add to comparison
25300-659
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.880
Product height mm
73.152
Product length in
0.070
Product length mm
1.778
Product width in
3.539
Product width mm
89.891