2550-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2570-8
2550-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Burst pressure | 900 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Cover material | Synthetic Rubber | |
| Dash size | -8 | |
| Package form | Bulk | |
| Product Length/Depth | 12 in | |
| Reinforcement material | Textile | |
| Tube material | Synthetic Rubber | |
| Working pressure | 225 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |