Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement center | No center unit |
| Displacement front | 21.3 cm3/r [1.30 in3/r] |
| Displacement rear | 21.3 cm3/r [1.30 in3/r] |
| Identification | Standard |
| Input Shaft | 13 tooth 16/32 spline, shaft ext 41.1 [1.62] |
| PAINT | Black per spec 209-13b |
| Ports front adaptor | Suction port 1.625-12 UN-2b SAE o-ring port; pressure port 1.0625-12 UN-2b SAE o-ring port |
| Ports location backplate | Plain tndm: suction port 1.625-12 UN-2b SAE o-ring port (plugged); pressure port 1.0625-12 UN-2b SAE o-ring port - side ports |
| Ports rear daptor | No rear adaptor |
| Priority flow divider setting | No flow setting |
| Product | L2 gear pump (multiple unit) |
| Relief valve full flow setting | No relief valve setting |
| Rotation | Right-hand rotation (cw) |
| Special features | Auxiliary rear mount [2-bolt a] SAE flange series 82-2, output shaft accepts 9 tooth 16/32 spline, shaft ext 31.8 [1.25] |
| Test data | Generic |
| Unit type | Plain |