13T DR GR ASY
25582-309
Tools25582-309 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.104 |
| Product height mm | 53.442 |
| Product length in | 8.590 |
| Product length mm | 218.186 |
| Product material | Carbon steel |
| Product width in | 2.104 |
| Product width mm | 53.442 |