Danfoss
25583-LAL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
25583-LAL
Product specifications
Characteristic | Value |
|---|---|
| Application | Agricultural, Civil Engineering, Primary metals, Material handling, Speciality Construction, Metal Forming, Natural Resources |
| Brand | Danfoss |
| Configuration | Multiple |
| Continuous pressure - max | 3600 Psi |
| Continuous working temperature - max | 225 °F |
| Design code | A |
| Displacement | 33.6 cm³/rev |
| Displacement (front) | 33.6 cm³/rev |
| Displacement (rear) | 25.4 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Standard |
| Input shaft | 13 TOOTH 16/32 SPLINE, SHAFT EXT 41.1 [1.62] |
| Intermittent pressure - max | 4000 Psi |
| Minimum continuous oil viscosity | 45.5 SUS |
| Model Code | ABGAL039901AA100700000000B0A |
| Paint | Black Per Spec 209-13B |
| Ports Sizes, Locations - Front Adaptor (Double Unit) | Suction Port 1.625-12 UN-2B SAE O-Ring Port (Dedicated); Pressure Port .875-14 UNF-2B SAE O-Ring Port |
| Ports Sizes, Locations - Rear Adaptor (Triple Unit) | None |
| Ports Sizes, Locations & Backplate - (Single Unit) | Plain, Suction Port 1.3125-12 UN-2B SAE O-Ring Port - Rear Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port - Side Port |
| Priority flow divider setting | No Flow Setting |
| Product Height | 6.47 in |
| Product Length/Depth | 9.93 in |
| Product Type | Gear Pump |
| Product Volume | 449.73 in³ |
| Product Weight | 26 lb |
| Product Width | 7 in |
| Shaft rotation | Left |
| Special features | None |
| Sub-brand | None |
| Test data | Generic |
| Trade Name | Series L2 |
| Unit type | Plain |
| Working temperature - min | -20 °F |