Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement center | 99 | No center unit |
| Displacement front | 04 | 38.2 cm3/r [2.33 in3/r] |
| Displacement rear | 03 | 33.6 cm3/r [2.05 in3/r] |
| Identification | 0 | Standard |
| Input Shaft | AA | 13 tooth 16/32 spline, shaft ext 41.1 [1.62] |
| PAINT | 0B | Black per spec 209-13b |
| Ports front adaptor | 1 | Suction port 1.625-12 UN-2b SAE o-ring port; pressure port 1.0625-12 UN-2b SAE o-ring port |
| Ports location backplate | 03 | Plain: suction port 1.625-12 UN-2b SAE o-ring port; pressure port 1.0625-12 UN-2b SAE o-ring port - side ports |
| Ports rear daptor | 0 | No rear adaptor |
| Priority flow divider setting | 00 | No flow setting |
| Product | ABG | L2 gear pump (multiple unit) |
| Relief valve full flow setting | 00 | No relief valve setting |
| Rotation | L | Left-hand rotation (ccw) |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |