Danfoss
25588-LAK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
25588-LAK
Product specifications
Characteristic | Value |
|---|---|
| Application | Agricultural, Civil Engineering, Primary metals, Material handling, Speciality Construction, Metal Forming, Natural Resources |
| Brand | Danfoss |
| Configuration | Multiple |
| Continuous pressure - max | 3600 Psi |
| Continuous working temperature - max | 225 °F |
| Design code | A |
| Displacement | 55.2 cm³/rev |
| Displacement (front) | 55.2 cm³/rev |
| Displacement (rear) | 55.2 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Standard |
| Input shaft | 13 TOOTH 16/32 SPLINE, SHAFT EXT 41.1 [1.62] |
| Intermittent pressure - max | 4000 Psi |
| Minimum continuous oil viscosity | 45.5 SUS |
| Model Code | ABGAL089908AA10030000A000B0A |
| Mounting features (front) | 2 Bolt B SAE Flange series 82-3 |
| Paint | Black Per Spec 209-13B |
| Ports Sizes, Locations & Backplate - (Single Unit) | Plain, Suction Port (Plugged) 1.625-12 UN-2B SAE O-Ring Port; Pressure Port 1.0625-12 UN-2B SAE O-Ring Port - Side Ports |
| Product Height | 6.47 in |
| Product Length/Depth | 11.56 in |
| Product Type | Gear Pump |
| Product Volume | 523.552 in³ |
| Product Weight | 28 lb |
| Product Width | 7 in |
| Shaft rotation | Left |
| Special features | None |
| Sub-brand | None |
| Test data | Unit Specific |
| Trade Name | Series L2 |
| Unit type | Plain |
| Working temperature - min | -20 °F |