Danfoss
256-7118-175-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
256-7118-175-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Product Height | .072 in | |
| Product Length/Depth | 21.25 in | |
| Product Type | Spare Part | |
| Product Volume | .217 in³ | |
| Product Width | .142 in | |
| Sub-brand | None | |
| Trade Name | None |