Danfoss
256-7118-175-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
256-7118-175-40
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Product Height | .072 in |
| Product Length/Depth | 66.25 in |
| Product Type | Spare Part |
| Product Volume | .677 in³ |
| Product Width | .142 in |
| Sub-brand | None |
| Trade Name | None |