257-7118-173
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
257-7118-173
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Product Height | 3.437 in |
| Product Length/Depth | 3.437 in |
| Product Type | Spare Part |
| Product Volume | .921 in³ |
| Product Width | .078 in |
| Sub-brand | None |
| Thickness | .078 in |
| Trade Name | None |