
Aeroquip by Danfoss
2570-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2570-10
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air brake: tractor to trailer lines, axle chamber lines and tractor service lines. |
| Bend radius - min | 2.25 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 900 Psi |
| Certification(s) | SAE J1402 |
| Color | Black |
| Compliance(s) | DOT FMVSS 106 |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Chloroprene Rubber |
| Dash size | -10 |
| Factory crimp | Yes |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .62 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.06 in |
| Package form | Bulk |
| Packaged Weight | .359 lb |
| Product Height | 1.06 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 13.483 in³ |
| Product Weight | .3 lb |
| Product Width | 1.06 in |
| Qualified hose fittings | Crimp Fittings only |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | 2570 Series |
| Tube material | Synthetic Rubber |
| UPC | 678146213457 |
| Working pressure | 225 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |