258272
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
258272
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Model Code | Plug |
| Product Diameter | .668 in |
| Product Height | .668 in |
| Product Length/Depth | 2.031 in |
| Product Type | Spare Part |
| Product Volume | .906 in³ |
| Product Width | .668 in |
| Sub-brand | None |
| Trade Name | None |