Danfoss
259-2021-20-16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-2021-20-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems | |
| Brand | Danfoss | |
| Certification(s) | ASMESAEASA | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/4 IN | |
| End Size 2 | 1 5/16 IN | |
| End type 1 | NPT | |
| End type 2 | NPTF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Pasivate | |
| Hex Size 1 | 1.6875 in | |
| Item type | NPT Male / SAE 37° Male Straight Adapter | |
| Product Height | 1.6875 in | |
| Product Length/Depth | 2.4 in | |
| Product material | Stainless Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 6.845 in³ | |
| Product Weight | .82 lb | |
| Product Width | 1.69 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11 1/2 | |
| Thread Size 2 | 1 5/16-12 | |
| Trade Name | 2021 Series | |
| Tube OD 1 | 1.25 in | |
| Tube OD 2 | 1 in | |
| UPC | 678146182067 | |
| Working pressure | 2500 Psi | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |