Aeroquip by Danfoss
259-2021-32-32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-2021-32-32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems | |
| Brand | Aeroquip by Danfoss | |
| Certification(s) | ASMESAEASA | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 2 1/2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | NPT | |
| End type 2 | NPTF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Pasivate | |
| Hex Size 1 | 2.625 in | |
| Item type | SAE 37 Male to NPTF Male | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | 2.625 in | |
| Product Length/Depth | 3.11 in | |
| Product material | Stainless Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 21.43 in³ | |
| Product Weight | 2.06 lb | |
| Product Width | 2.625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 2 1/2-12 | |
| Thread Size 2 | 2-11.5 | |
| Trade Name | 2021 Series | |
| Tube OD 1 | 1.78 in | |
| Tube OD 2 | 1.78 in | |
| UPC | 678146053633 | |
| Working pressure | 1125 Psi | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |