Aeroquip by Danfoss
259-202232-1-16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-202232-1-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 1 5/16 IN | |
| End Size 2 | 1 1/3 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Pasivate | |
| Hex Size 1 | 1.75 in | |
| Inside diameter (bore hole size) | .913 in | |
| Item type | SAE 37 Male to Hose/Pipe/Tube Female | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | 1.75 in | |
| Product Length/Depth | 1.8 in | |
| Product material | Stainless Steel | |
| Product Type | Straight Adapter | |
| Product Volume | 5.513 in³ | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | 202232 Series | |
| Tube OD 1 | .845 in | |
| Tube OD 2 | 1.335 in | |
| UPC | 678146053756 |