
Danfoss
259-2024-8-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-2024-8-6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Danfoss |
| Certification(s) | SAE 070202 |
| Drop dimension | 1.47 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 9/16 IN |
| End Size 2 | 1/2 IN |
| End type 1 | SAE 37 |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .88 in |
| Item type | SAE 37° Male/NPTF Male 90° Elbow Adapter |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | 1.91 in |
| Product Length/Depth | 1.66 in |
| Product material | Stainless Steel |
| Product Type | Elbow Adapters |
| Product Volume | 2.79 in³ |
| Product Weight | .33 lb |
| Product Width | .88 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16 - 18 |
| Thread Size 2 | 1/2 - 14 |
| Trade Name | 2024 Series |
| Tube OD 1 | .3 in |
| Tube OD 2 | .53 in |
| UPC | 678146053831 |
| Working pressure | 5000 Psi |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |