Danfoss
259-2071-4-4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-2071-4-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling | |
| Brand | Danfoss | |
| Drop dimension | .66 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 7/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .44 in | |
| Hex Size 2 | .56 in | |
| Inside diameter (bore hole size) | .17 in | |
| Item type | SAE 37° Female/SAE 37° Male 90° Elbow Adapter | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1.11 in | |
| Product material | Stainless Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | .781 in³ | |
| Product Weight | .08 lb | |
| Product Width | .563 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16 - 20 | |
| Thread Size 2 | 7/16-20 | |
| Trade Name | 2071 Series | |
| Tube OD 1 | .17 in | |
| Tube OD 2 | .17 in | |
| UPC | 678146053909 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |