
Danfoss
259-2081-32-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-2081-32-20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Certification(s) | SAE 140140 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 2 IN |
| End Size 2 | 1 1/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 2.5 in |
| Item type | NPTF Male to NPTF Female |
| Packaged Weight | 2.41 lb |
| Product Height | 2.5 in |
| Product Length/Depth | 1.75 in |
| Product material | Stainless Steel |
| Product Type | Reducer Adapter |
| Product Volume | 10.938 in³ |
| Product Weight | 1.41 lb |
| Product Width | 2.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 2-11 1/2 |
| Thread Size 2 | 1 1/4-11 1/2 |
| Trade Name | 2081 Series |
| Tube OD 1 | 2 in |
| Tube OD 2 | 1.25 in |
| UPC | 678146182159 |