
Danfoss
259-2087-4-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-2087-4-4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Danfoss |
| Drop dimension | .88 |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1/4 IN |
| End Size 2 | 1/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .75 in |
| Inside diameter (bore hole size) | .28 in |
| Item type | NPTF Female/NPTF Female 90° Elbow Adapter |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.17 lb |
| Packaged Width | 9 in |
| Product Height | 1.255 in |
| Product Length/Depth | 1.255 in |
| Product material | Stainless Steel |
| Product Type | Elbow Adapters |
| Product Volume | 1.181 in³ |
| Product Weight | .17 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4 - 18 |
| Thread Size 2 | 1/4-18 |
| Trade Name | 2087 Series |
| Tube OD 1 | .28 in |
| Tube OD 2 | .28 in |
| UNSPSC | 40183100 |
| UPC | 678146054036 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |