Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.560 | |
| A dimension MM | 65.150 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.000 | |
| Backup hex size MM | 25.000 | |
| Catalog Item | 259-220516-10 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.340 | |
| Hose cut off factor MM | 33.950 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.460 | |
| Inside diameter MM | 11.600 | |
| Product height in | 0.980 | |
| Product height mm | 24.892 | |
| Product length in | 2.560 | |
| Product length mm | 65.024 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.980 | |
| Product width mm | 24.892 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |