Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.900 | |
| A dimension MM | 73.710 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 32.000 | |
| Catalog Item | 259-220516-12 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.380 | |
| Hose cut off factor MM | 35.110 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.490 | |
| Inside diameter MM | 12.450 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 2.900 | |
| Product length mm | 73.660 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |