Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.500 | |
| A dimension MM | 63.530 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.500 | |
| Backup hex size MM | 38.000 | |
| Catalog Item | 259-220516-16 | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.500 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.340 | |
| Hose cut off factor MM | 34.030 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.450 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |