Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.550 | |
| A dimension MM | 39.420 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.000 | |
| Catalog Item | 259-220516-4 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.563 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.880 | |
| Hose cut off factor MM | 22.420 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.120 | |
| Inside diameter MM | 3.150 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 1.550 | |
| Product length mm | 39.370 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |