Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.960 | |
| A dimension MM | 49.780 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Catalog Item | 259-220516-6 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.063 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.050 | |
| Hose cut off factor MM | 26.780 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.210 | |
| Inside diameter MM | 5.250 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 1.960 | |
| Product length mm | 49.784 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |