Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.290 | |
| A dimension MM | 58.190 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.000 | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.300 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End size 1 | -8 | -8 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.210 | |
| Hose cut off factor MM | 30.690 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.320 | |
| Inside diameter MM | 8.250 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Series | 100R5 REUSABLE | 100R5 Reusable |