Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.470 | |
| A dimension MM | 62.640 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.000 | |
| Catalog Item | 259-220516-8-10 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.380 | |
| Hose cut off factor MM | 35.140 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.450 | |
| Inside diameter MM | 11.410 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.470 | |
| Product length mm | 62.738 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |