Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.010 | |
| A dimension MM | 51.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-220516-8-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.400 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.770 | |
| Hose cut off factor MM | 19.558 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.010 | |
| Product length mm | 51.054 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
![Hose Fittings 220516-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215589%2FID433157917616-0101_preview.jpg&w=1920&q=75)