Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.470 | |
| A dimension MM | 88.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-2411-12 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End connection torque | 79-87 LB-FT(108-119 NM) | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.950 | |
| Hose cut off factor MM | 49.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 3.470 | |
| Product length mm | 88.138 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
