
Aeroquip by Danfoss
259-2411-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-2411-4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 7/16 IN |
| End type 1 | UNF |
| End type 2 | UNS |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Passivate |
| Hex Size 1 | .56 in |
| Hex Size 2 | .56 in |
| Hose cut-off factor | .95 in |
| Hose dash size | -4 |
| Inside diameter | .13 in |
| Item type | Nipple Assembly |
| Product Height | .65 in |
| Product Length/Depth | 1.92 in |
| Product material | Stainless Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | .699 in³ |
| Product Weight | .05 lb |
| Product Width | .56 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Trade Name | 2411 Series |