Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.105 | |
| A dimension MM | 53.460 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4010-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.703 | |
| Inside diameter MM | 17.850 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Series | 1 WIRE BRAID REUSABLE | 1 Wire Braid Reusable |