Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.420 | |
| A dimension MM | 86.860 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4010-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -20 | -20 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.515 | |
| Inside diameter MM | 38.480 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Series | 1 WIRE BRAID REUSABLE | 1 Wire Braid Reusable |