Aeroquip by Danfoss
259-4013-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-4013-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 1508 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End type 1 | UNF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Passivate | |
| Hex Size 1 | 1.13 in | |
| Hose dash size | -8 | |
| Inside diameter | .57 in | |
| Item type | Socket | |
| Product Height | 1.3 in | |
| Product Length/Depth | 2 in | |
| Product material | Stainless Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 2.938 in³ | |
| Product Weight | .44 lb | |
| Product Width | 1.13 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 4013 Series |