Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.470 | |
| A dimension MM | 113.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.500 | |
| Backup hex size MM | 38.100 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4103-4-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.500 | |
| End connection hex size MM | 38.100 | |
| End size 1 | -16 | -16 |
| End size 2 | -14 | -14 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.710 | |
| Hose cut off factor MM | 43.434 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 20.828 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 4.470 | |
| Product length mm | 113.538 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
