Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.215 | |
| A dimension MM | 56.260 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.288 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4103-4-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.563 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.546 | |
| Hose cut off factor MM | 39.260 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.175 | |
| Inside diameter MM | 4.440 | |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 2.215 | |
| Product length mm | 56.261 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
![Hose Fittings 220516-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215589%2FID433157917616-0101_preview.jpg&w=1920&q=75)