Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.730 | |
| A dimension MM | 69.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.669 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4103-4-6-4 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -6 | -6 |
| End size 2 | -4 | -4 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.690 | |
| Hose cut off factor MM | 42.930 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.300 | |
| Product height in | 0.790 | |
| Product height mm | 20.066 | |
| Product length in | 2.730 | |
| Product length mm | 69.342 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.690 | |
| Product width mm | 17.526 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
