Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.970 | |
| A dimension MM | 75.400 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.462 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4103-4-6-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.462 | |
| End connection torque | 15-19 LB-FT(20-25 NM) | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.063 | |
| Hose cut off factor MM | 52.400 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.600 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 2.970 | |
| Product length mm | 75.438 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
![Hose Fittings 220516-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215589%2FID433157917616-0101_preview.jpg&w=1920&q=75)