Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.650 | |
| A dimension MM | 67.310 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.225 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4103-8-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.744 | |
| Hose cut off factor MM | 44.310 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.317 | |
| Inside diameter MM | 8.050 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 2.651 | |
| Product length mm | 67.335 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
![Hose Fittings 220516-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215589%2FID433157917616-0101_preview.jpg&w=1920&q=75)