Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.037 | |
| A dimension MM | 77.140 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 259-4203-8-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.870 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.967 | |
| Hose cut off factor MM | 24.562 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.530 | |
| Inside diameter MM | 13.462 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 3.037 | |
| Product length mm | 77.140 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
![Hose Fittings 2414-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213827%2FID432878219986-0101_preview.jpg&w=1920&q=75)