
Aeroquip by Danfoss
259-4721-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-4721-20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Construction style | Reusable |
| End gender 1 | Female |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Passivate |
| Hex Size 1 | 2 in |
| Hex Size 2 | 2.25 in |
| Hose cut-off factor | 2.78 in |
| Hose dash size | -20 |
| Item type | Fitting Assembly |
| Packaged Weight | 3.05 lb |
| Product Height | 2.59 in |
| Product Length/Depth | 5.1 in |
| Product material | Stainless Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 29.72 in³ |
| Product Weight | 3.05 lb |
| Product Width | 2.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 4721 Series |