Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-900599-12 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Passivate |
| Hex size 1 IN | 1.142 |
| Hex size 1 MM | 29.000 |
| Item type | Adapter-plug |
| Product material | 316 Stainless steel |
| Product serial name | 900599 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146182265 |
