Danfoss
259-900605-24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
259-900605-24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Certification(s) | SAE 070115 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Inside diameter | 1.51 in | |
| Item type | Sleeve | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.07 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.61 in | |
| Product Length/Depth | 1.12 in | |
| Product material | Stainless steel | |
| Product Type | Steel Adapters | |
| Product Volume | 2.903 in³ | |
| Product Weight | .07 lb | |
| Product Width | 1.61 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 900605 Series | |
| UPC | 678146182319 |