Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-900605-6 |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| Finish plating | Passivate |
| Item type | Adapter-sleeve |
| Product material | 316 Stainless steel |
| Product serial name | 900605 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188601 |
