Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
26000-551
SEAL (PRESSURE BALANCE) USE 26000-568P
26000-551
Where to buy
Export PDF
Tools
Add to comparison
26000-551
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.720
Product height mm
69.088
Product length in
0.116
Product length mm
2.946
Product width in
2.720
Product width mm
69.088