BODY S/A
26005-101
Tools26005-101 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Body |
| Product height in | 4.090 |
| Product height mm | 103.886 |
| Product length in | 2.594 |
| Product length mm | 65.888 |
| Product material | Aluminum |
| Product width in | 2.490 |
| Product width mm | 63.246 |