Danfoss
26006-LAW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26006-LAW
Product specifications
Characteristic | Value |
|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits |
| Auxiliary mounting features (rear) | None |
| Brand | Danfoss |
| Configuration | Single |
| Continuous pressure - max | 3000 Psi |
| Continuous working temperature - max | 220 °F |
| Design code | A |
| Displacement | 16.7 cm³/rev |
| Displacement (front) | 16.7 cm³/rev |
| Displacement (rear) | 16.7 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Standard |
| Input shaft | STRAIGHT SHAFT DIA 19.05 [.750], KEYWAY 4.8 X 50.8 [.19 X 2.00], SHAFT EXT 58.7 [2.31] (KEY INCLUDED) |
| Intermittent pressure - max | 3500 Psi |
| Minimum continuous oil viscosity | 45 SUS |
| Model Code | ACNAL06DKA00100000ABCD0A |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 |
| Paint | Blue Primer Per Spec 209-13Cd |
| Ports Sizes, Locations & Backplate - (Single Unit) | Plain, Suction Port 1.3125-12 UN-2B SAE O-Ring Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port - Side Ports |
| Priority flow divider setting | No Flow Setting |
| Product Height | 5.16 in |
| Product Length/Depth | 5.36 in |
| Product Type | Gear Pump |
| Product Volume | 141.607 in³ |
| Product Weight | 10 lb |
| Product Width | 5.12 in |
| Shaft rotation | Left |
| Special features | Viton Shaft Seal |
| Sub-brand | None |
| Test data | Generic |
| Trade Name | Series 26 |
| Unit type | Plain |
| Working temperature - min | -20 °F |