Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 19.7 cm3/r [1.20 in3/r] |
| Front mounting | SAEa 2 p83 b106 h12 |
| Identification | Standard |
| Input shaft | Spl 9t 16/32 32 22min spl |
| Paint | NO PAINT |
| Ports and location | P 1 1/16-12r 7/8-14r |
| Priority flow divider setting | No flow setting |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | None |
| Rotation | Left hand rotation ccw |
| Special features | NO SPECIAL FEATURES |
| Test data | Generic |
| Unit type | Plain |